RCS-024
Remote Cabinet Shelf (RCS) 1 rack unit, holds 2 FDC® connector panels
General Specifications
| Product Number | RCS-024 |
| Product Type | Rack-Mountable Hardware |
| Mounting Type | Wall-Mountable |
| Application | Carrier Networks, Central Office |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Housing Type | RCS |
| Panel or Module Type | FDC |
Dimensions
| Weight | 2.54 kg |
Ordering Information
| Height Unit | 1 U |
| Package Contents | Remote Cabinet Shelf (RCS), 1 rack unit, ships with 2 blank FDC Connector Panels, 19-in/23-in EIA mounting brackets, 23-in WECO brackets, UCC clamp kit, and mounting screws |
| Units per Delivery | 1/1 |
Preconnectorized cable option
Reduces installation time
Variety of connector types available
Various installation options