SGDS24-S1C41SC400
Strand Mount Local Convergence Point 144F Distribution, 24F Feeder, Stubbed Ribbon, 31 m
General Specifications
| Product Number | SGDS24-S1C41SC400 |
| Cable Type | Ribbon |
| Mounting Type | Strand-mount, Pole-mount |
| Application | Carrier Networks |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Feeder Fiber Count | 24 |
| Cabinet Fiber Capacity | 144 |
| Cable Entry Direction | Right |
| Connector Configuration | 24 Feeder SC APC, 144 Dist SC APC |
| Input Cable Type | Ribbon |
| Cabinet Color | Gray |
| Fibers per Port | 1 |
| Input Fiber Count | 24 |
Design - Adapter
| Adapter Type | SC APC |
Mechanical Specifications
| Number of Cables | 2 |
| Distribution Cable Length | 31 m (101.68 ft) |
| Splitter Type | Rail Mount Splitter |
High F1 to F2 ratio
Enables a converged network supporting FTTH, small cells and business
Preconnectorized splitter modules available
Eliminates splice during splitter installation
Splitter outputs routed to any adapter output
No routing limitations
Preassembled Feeder and Distribution
Requires minimal training
Quick latch mechanism
Easy re-entry and resealing