EC124161259-U7001B
Eclipse® Hardware Connector Housing, stubbed 1U, 24 port, 16 m (50 ft), SC duplex connectors, SC UPC, SM, ALTOS® riser cable, top right access, single cable stub
General Specifications
| Product Number | EC124161259-U7001B |
| Product Type | Housings |
| Fiber Category | Single-mode (OS2) |
| Cable type stubbed | ALTOS® Loose Tube, Riser Cable |
| Mounting Type | Rack-mount |
| Application | Carrier Networks, CATV Environments, Central Office |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Approvals and Listings | RDUP (RUS) Listed |
Design
| Cable Entry Direction | Top-right |
| Connectorization Configuration | Standard product (no dual-end connectorization) |
| Housing Type | Eclipse |
| Panel or Module Type | Eclipse Hardware |
Cable Design
| Fiber Count | 24 |
Design - Adapter
| Housing Color | Black |
| Adapter Type | SC Duplex |
Mechanical Specifications
| Number of Cables | 1 |
Dimensions
| Height | 4.4 cm |
Ordering Information
| Height Unit | 1 U |
| Units per Delivery | 1/1 |
Quality tested
Superior performance
Factory-quality termination
Reduces time and cost
Variety of connector and cable types
Various installation options