

EC124311259-C7001B
Eclipse® Hardware Connector Housing, stubbed 1U, 24 port, 31 m (100 ft), SC duplex connectors, SC UPC, SM, Ribbon Riser cable, top right access, single cable stub
General Specifications
Product Number | EC124311259-C7001B |
Product Type | Housings |
Fiber Category | Single-mode (OS2) |
Cable type stubbed | Ribbon Riser |
Mounting Type | Rack-mount |
Application | Carrier Networks, CATV Environments, Central Office |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Approvals and Listings | RDUP (RUS) Listed |
Design
Cable Entry Direction | Top-right |
Connectorization Configuration | Standard product (no dual-end connectorization) |
Housing Type | Eclipse |
Panel or Module Type | Eclipse Hardware |
Design - Adapter
Housing Color | Black |
Adapter Type | SC Duplex |
Mechanical Specifications
Number of Cables | 1 |
Dimensions
Height | 4.4 cm |
Ordering Information
Height Unit | 1 U |
Units per Delivery | 1/1 |
Quality tested
Superior performance
Factory-quality termination
Reduces time and cost
Variety of connector and cable types
Various installation options