ECL7216066C-U7001B
Eclipse® Hardware Connector Housing, stubbed 4 rack units, 72 F, SC APC connectors, ALTOS® loose tube, gel-filled cable, riser, top-right cable entry, 16 m, Single-mode (OS2)
General Specifications
| Product Number | ECL7216066C-U7001B |
| Product Type | Housings |
| Fiber Category | Single-mode (OS2) |
| Cable type stubbed | ALTOS® Loose Tube Gel-Filled |
| Mounting Type | Rack-mount |
| Application | Carrier Networks, CATV Environments, Central Office |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Approvals and Listings | RDUP (RUS) Listed |
Design
| Cable Entry Direction | Top-right |
| Connectorization Configuration | Standard product (no dual-end connectorization) |
| Housing Type | Eclipse |
| Panel or Module Type | Eclipse Hardware |
Design - Adapter
| Housing Color | Black |
| Adapter Type | SC |
Mechanical Specifications
| Number of Cables | 1 |
Dimensions
| Height | 175 cm |
Ordering Information
| Height Unit | 4 U |
| Package Contents | Eclipse® Hardware Connector Housing, stubbed, 4 rack units, 72F, SC APC connectors, ALTOS® Loose Tube Gel-Filled Cable, riser, top-right cable entry, Single-mode (OS2), 31 m |
| Units per Delivery | 1/1 |
Quality tested
Superior performance
Factory-quality termination
Reduces time and cost
Variety of connector and cable types
Various installation options