ECL7250066C-C7CV1B
Eclipse® Hardware Connector Housing, stubbed 4 rack units, 72 F, SC APC connectors, ribbon cable, riser, top-right cable entry, 50 m, Single-mode (OS2)
General Specifications
| Product Number | ECL7250066C-C7CV1B |
| Product Type | Housings |
| Fiber Category | Single-mode (OS2) |
| Cable type stubbed | Ribbon Riser Indoor Cable |
| Mounting Type | Rack-mount |
| Application | Carrier Networks, CATV Environments, Central Office |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Approvals and Listings | RDUP (RUS) Listed |
Design
| Cable Entry Direction | Top-right |
| Connectorization Configuration | Standard product (no dual-end connectorization) |
| Housing Type | Eclipse |
| Panel or Module Type | Eclipse Hardware |
Cable Design
| Fiber Count | 72 |
Design - Adapter
| Housing Color | Black |
| Adapter Type | SC |
Mechanical Specifications
| Number of Cables | 1 |
Dimensions
| Height | 175 cm |
Ordering Information
| Height Unit | 4 U |
| Package Contents | Eclipse® Hardware Connector Housing, stubbed, 4 rack units, 72F, SC APC connectors, ribbon cable, riser, top-right cable entry, Single-mode (OS2), 50 m |
| Units per Delivery | 1/1 |
Quality tested
Superior performance
Factory-quality termination
Reduces time and cost
Variety of connector and cable types
Various installation options