ECL7250066C-C7CV1C
Eclipse® Hardware Connector Housing, stubbed 4 rack units, 72 F, SC APC connectors, ribbon cable, riser, top-left cable entry, 50 m, Single-mode (OS2)
General Specifications
| Product Number | ECL7250066C-C7CV1C |
| Product Type | Housings |
| Cable Type | 250 µm |
| Fiber Category | Single-mode (OS2) |
| Cable type stubbed | Ribbon Riser Indoor Cable |
| Mounting Type | Rack-mount |
| Application | Data Center, Enterprise Networks |
| Technology | Fusion Splice |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Approvals and Listings | Meets ANSI/TIA/EIA-568A and 606, Tested in accordance with Telecordia GR-3125, UL1863 - Communication Circuit Accessories |
Environmental Conditions
| Temperature Range, Operation | -40 °C to 65 °C (-40 °F to 149 °F ) |
Design
| Cable Entry Direction | Top-left |
| Connectorization Configuration | Standard product (no dual-end connectorization) |
| Housing Type | Eclipse |
| Panel or Module Type | Eclipse Hardware |
Cable Design
| Fiber Count | 72 |
Design - Adapter
| Housing Color | Black |
| Adapter Type | SC |
Mechanical Specifications
| Number of Cables | 1 |
Dimensions
| Height | 175 cm |
Ordering Information
| Height Unit | 4 U |
| Units per Delivery | 1/1 |
Quality tested
Superior performance
Factory-quality termination
Reduces time and cost
Variety of connector and cable types
Various installation options