


ECL-C1U
Eclipse® Hardware Connector Housing 1 rack unit, housing only, 24 F capacity max
General Specifications
Product Number | ECL-C1U |
EAN Code | 4056418177007 |
Product Type | Rack-Mountable Hardware |
Mounting Type | Rack 19-in, Rack 23-in |
Application | Carrier Networks, Central Office |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Approvals and Listings | RDUP (RUS) Listed |
Design
Mass Fusion Splice Capacity | 24 |
Single-Fiber Splice Capacity | 24 |
Housing Type | Eclipse Hardware |
Max number of trays | (2) 0.2-in or (1) 0.4-in |
Design - Adapter
Housing Color | Black |
Dimensions
Height | 175 in |
Ordering Information
Units per Delivery | 1/1 |
Accommodates a variety of fiber terminations
Enables flexible configurations to suit any network
Complete FTTx 864-fiber solution, including splitters, to be located in standard 7 ft rack
Scalability
Efficient utilization of space for high-density applications and systems
Space savings
RDUP (RUS) Listed