ECL-C2U
Eclipse® Hardware Connector Housing 2 rack unit, housing only, 48 F capacity max
General Specifications
| Product Number | ECL-C2U |
| Product Type | Housings |
| Mounting Type | Rack-mount |
| Application | Carrier Networks, Central Office |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Approvals and Listings | RDUP (RUS) Listed |
Design
| Mass Fusion Splice Capacity | 48 |
| Single-Fiber Splice Capacity | 48 |
| Housing Type | Eclipse |
| Max number of trays | (4) 0.2-in or (2) 0.4-in |
Design - Adapter
| Housing Color | Black |
Dimensions
| Height | 35 in |
Ordering Information
| Units per Delivery | 1/1 |
Accommodates a variety of fiber terminations
Enables flexible configurations to suit any network
Complete FTTx 864-fiber solution, including splitters, to be located in standard 7 ft rack
Scalability
Efficient utilization of space for high-density applications and systems
Space savings
RDUP (RUS) Listed