ECL-C4U
Eclipse® Hardware Connector Housing 4 rack units, holds 12 Eclipse® connector panels
General Specifications
| Product Number | ECL-C4U |
| Product Type | Housings |
| Cable Type | 250 µm |
| Fiber Category | 50 µm MM (OM2) |
| Mounting Type | Rack-mount |
| Application | Data Center, Enterprise Networks |
| Technology | Fusion Splice |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Approvals and Listings | Meets ANSI/TIA/EIA-568A and 606, Tested in accordance with Telecordia GR-3125, UL1863 - Communication Circuit Accessories |
Environmental Conditions
| Temperature Range, Operation | -40 °C to 65 °C (-40 °F to 149 °F ) |
Design
| Cable Entry Direction | Up or Down |
| Connector Configuration | SC |
| Housing Type | Eclipse |
| Panel or Module Type | Eclipse Hardware |
| Splice Protectors Type | Heat Shrink Splice Protection |
| Number of Splice Protectors | 12 |
Cable Design
| Fiber Count | 144 |
Design - Adapter
| Housing Color | Black |
| Adapter Type | ST® compatible |
Dimensions
| Height | 175 cm |
Ordering Information
| Shipping Weight | 5.9 kg |
| Units per Delivery | 1/1 |
Accommodates a variety of fiber terminations
Enables flexible configurations to suit any network
Complete FTTx 864-fiber solution, including splitters, to be located in standard 7 ft rack
Scalability
Efficient utilization of space for high-density applications and systems
Space savings
RDUP (RUS) Listed