ECL-GEN3-U8-MH4U
Eclipse® Hardware Gen III FTTx Splitter Module Housing 4 rack units, equipped with nine Gen III splitter adapters, two ECL-CP-SCPARK parking lots, and one 12 F SC APC duplex connector panel, Single-mode (OS2)
General Specifications
| Product Number | ECL-GEN3-U8-MH4U |
| Product Type | Housings |
| Mounting Type | Rack-mount |
| Application | Carrier Networks, CATV Environments, Central Office |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Connector Configuration | SC |
| Housing Type | Eclipse |
| Panel or Module Type | Eclipse Hardware |
Design - Adapter
| Housing Color | Black |
| Adapter Type | SC Duplex |
Dimensions
| Height | 175 cm |
Ordering Information
| Units per Delivery | 1/1 |
Accommodates a variety of fiber terminations
Enables flexible configurations to suit any network
Complete FTTx 864-fiber solution, including splitters, to be located in standard 7 ft rack
Scalability
Efficient utilization of space for high-density applications and systems
Space savings
RDUP (RUS) Listed