Eclipse® Hardware Gen III FTTx Splitter Module Housing
The unique design of the Eclipse® Hardware Gen III FTTx module housing provides the ability to install up to nine OptiTect® Local Convergence Cabinet, Gen III splitter modules in a 4U rack-mounted housing. The module housing also supports two SC connector parking lot panels and a 12-fiber connector panel loaded with six SC APC duplex adapters. This configuration, along with a jumper panel to support horizontal fiber management, provides a 288-fiber solution in either a 13U or 14U space that can be repeated to create a complete FTTx 864-fiber solution in a standard 7 ft rack.
Adapter Type
SC Duplex
Fiber Count
288
Polish
APC
Connector Configuration
SC
Housing Color
Black
Products
| Product Number | Product Name | |
|---|---|---|
| ECL-GEN3-U8-MH4U | Eclipse® Hardware Gen III FTTx Module Housing, 4 rack units, equipped with nine Gen III splitter adapters, two ECL-CP-SCPARK parking lots, and one 12 F SC APC duplex connector panel, Single-mode (OS2) |