CCF-CML-96EDGE
Enhanced Management Frame (EMF) - EDGE™ Solutions Housing Empty Left-Hand Housing, holds eight EDGE Solutions modules
                General Specifications
        | Product Number | CCF-CML-96EDGE | 
| Product Type | Frames and Cable Managers | 
| Cable Type | 250 µm | 
| Fiber Category | Single-mode (OS2) | 
| Mounting Type | Rack-mount | 
| Application | Data Center, Enterprise Networks | 
| Technology | Fusion Splice | 
                Standards
        | RoHS | Free of hazardous substances according to RoHS 2011/65/EU | 
| Approvals and Listings | Meets ANSI/TIA/EIA-568A and 606, Tested in accordance with Telecordia GR-3125, UL1863 - Communication Circuit Accessories | 
                Environmental Conditions
        | Temperature Range, Operation | -40 °C to 65 °C (-40 °F to 149 °F ) | 
                Design
        | Number of Panels | 8 | 
| Connector Configuration | SC Duplex | 
| Housing Type | EMF | 
| Panel or Module Type | EDGE™ | 
| Splice Protectors Type | Heat Shrink, single fiber | 
| Number of Splice Protectors | 12 | 
                Design - Adapter
        | Housing Color | White | 
| Adapter Type | SC | 
                Dimensions
        | Height | 145 cm | 
| Weight | 18 kg | 
                Ordering Information
        | Shipping Weight | 0.75 kg | 
| Units per Delivery | 1/1 |