CCF-CMR-96EDGE
Enhanced Management Frame (EMF) - EDGE™ Solutions Housing Empty Right-Hand Housing, holds eight EDGE Solutions modules
General Specifications
| Product Number | CCF-CMR-96EDGE |
| Product Type | Frames and Cable Managers |
| Mounting Type | Rack-mount |
| Application | Carrier Networks, Central Office, Data Center |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Number of Panels | 8 |
| Housing Type | EMF |
| Panel or Module Type | EDGE |
Design - Adapter
| Housing Color | White |
Dimensions
| Height | 145 cm |
| Weight | 18 kg |
Ordering Information
| Units per Delivery | 1/1 |