CCF-CMR-07289
Enhanced Management Frame (EMF) Housing Empty Empty Right-Hand Housing with positions for six 12 - fibers EMF-MTP® Modules
General Specifications
| Product Number | CCF-CMR-07289 |
| Product Type | Housings |
| Cable Type | 250 µm |
| Fiber Category | Single-mode (OS2) |
| Mounting Type | Rack-mount |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) |
Design
| Housing Type | EMF |
| Panel or Module Type | EMF |
| Pigtail Type | Ribbon |
| Number of Ports | 24 |
Design - Adapter
| Housing Color | White |
Connector Specs
| Connector Type | SC |
Dimensions
| Height | 1397 cm |
| Weight | 0.5 kg |
Ordering Information
| Shipping Weight | 0.85 kg |
| Units per Delivery | 1/1 |
Individual 12-fiber modules
Maximize scalability and modularity
Integrated splicing capability
Enables on-frame splicing without sacrificing density
Modules extend/retract independently
Minimizes connector disturbance
Top and rear strain-relief
Ensures bend-radius control