CCELE475-A9-C7001C
Enhanced Management Frame (EMF) Housing Stubbed Left-Hand 144 F Stubbed Housing, Single-mode (OS2), LC UPC connectors, Ribbon Riser Gel-Free Cable, 75 m leg
General Specifications
| Product Number | CCELE475-A9-C7001C |
| Product Type | Frames and Cable Managers |
| Fiber Category | Single-mode (OS2) |
| Cable type stubbed | Ribbon Riser |
| Mounting Type | Rack-mount |
| Splice option | Yes |
| Application | Data Center |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Installation | -5 °C to 50 °C (23 °F to 122 °F ) |
| Temperature Range, Operation | -20 °C to 60 °C (-4 °F to 140 °F ) |
| Temperature Range, Storage | -25 °C to 70 °C (-13 °F to 158 °F ) |
Design
| Splice Tray Type | EDGE™ splice cassette with organizers |
| Housing Material | Composite |
| Number of pigtails | 12 |
| Number of Splice Trays | 1 |
| Pigtail Length | 1.5 m (4.92 ft) |
| Adapter Color Front | Green |
| Adapter Type Front | Shuttered LC Duplex |
| Cable Entry Direction | Top-left |
| Connector Configuration | LC |
| Housing Type | EMF |
| Number of pigtail bundles | 1 |
| Panel or Module Type | EMF |
| Pigtail Type | Universal color-coded for buffers and fibers |
| Splice Protectors Type | Crimp Splice Protection |
| Fiber Capacity | 12 |
| Number of Adapters | 6 |
| Number of Splice Protectors | 12 |
| Number of Adapters per Panel | 6 |
Design - Adapter
| Housing Color | Blue |
| Keyed adapter | No |
| Shuttered adapter | Yes |
| Adapter Type | LC duplex |
| Insert | Ceramic |
Mechanical Specifications
| Number of Cables | 1 |
Optical Specification - Hardware
| Module Insertion Loss, Max | 0.5 dB |
| Pigtail insertion loss | 0.1 dB |
| Pigtail reflectance | -58 dB |
Connector Specs
| Connector Type | LC duplex |
| Ferrule Material | Ceramic |
Specifications - Connector A
| Ferrule Material | Ceramic |
Dimensions
| Height | 55 in |
| Weight | 0.08 kg |
Ordering Information
| Module Capacity | 12 |
| Shipping Weight | 0.13 kg |
| Units per Delivery | 1/1 |
Individual 12-fiber modules
Maximize scalability and modularity
Integrated splicing capability
Enables on-frame splicing without sacrificing density
Modules extend/retract independently
Minimizes connector disturbance
Top and rear strain-relief
Ensures bend-radius control