CCULU8A0-A9-V7001C
Enhanced Management Frame (EMF) Housing Stubbed Left-hand 288 F stubbed housing, Single-mode (OS2), LC UPC connectors, UltraRibbon Indoor Gel Free Riser, 100M
General Specifications
| Product Number | CCULU8A0-A9-V7001C |
| Product Type | Frames and Cable Managers |
| Fiber Category | Single-mode (OS2) |
| Access Type | Front access |
| Cable type stubbed | Ribbon Riser Indoor Cable |
| Mounting Type | Rack-mount |
| Splice option | Yes |
| Application | Data Center |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Lockable | No |
| Number of Splice Trays | 1 |
| Adapter Color Front | Green |
| Cable Entry Direction | Top-right |
| Connector Configuration | LC |
| Housing Type | EMF |
| Panel or Module Type | EMF |
| Number of Adapters | 6 |
| Number of Adapters per Panel | 6 |
Design - Adapter
| Housing Color | White |
| Adapter Type | LC duplex |
Mechanical Specifications
| Number of Cables | 1 |
Dimensions
| Height | 115 in |
| Weight | 10 kg |
Ordering Information
| Shipping Weight | 0.09 kg |
| Units per Delivery | 1/1 |
Individual 24-fiber modules
Maximize scalability and modularity
Integrated splicing capability
Enables on-frame splicing without sacrificing density
Modules extend/retract independently
Minimizes connector disturbance
Top and rear strain-relief
Ensures bend-radius control