var_01274_023
Enhanced Management Frame (EMF) Housing Stubbed Left-Hand 144 F Stubbed Housing, Single-mode (OS2), LC UPC connectors, Ribbon Riser Gel-Free Cable, 175 m leg
General Specifications
| Product Number | var_01274_023 |
| Product Type | Frames and Cable Managers |
| Fiber Category | Single-mode (OS2) |
| Cable type stubbed | Ribbon Riser |
| Mounting Type | Rack-mount |
| Application | Carrier Networks, Central Office |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Cable Entry Direction | Top-left |
| Connector Configuration | LC |
| Housing Type | EMF |
| Panel or Module Type | EMF |
| Number of Adapters | 72 |
Design - Adapter
| Housing Color | Blue |
| Adapter Type | LC duplex |
Mechanical Specifications
| Number of Cables | 1 |
Dimensions
| Height | 55 in |
Ordering Information
| Units per Delivery | 1/1 |