CCF-CMR-072
Enhanced Management Frame (EMF) Housing Empty Empty Right-Hand Housing, holds 6 EMF modules
General Specifications
| Product Number | CCF-CMR-072 |
| Product Type | Frames and Cable Managers |
| Mounting Type | Rack-mount |
| Application | Carrier Networks, Central Office |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Housing Type | EMF |
| Panel or Module Type | EMF |
Design - Adapter
| Housing Color | White |
Dimensions
| Height | 1397 cm |
Ordering Information
| Units per Delivery | 1/1 |
Individual 12-fiber modules
Maximize scalability and modularity
Integrated splicing capability
Enables on-frame splicing without sacrificing density
Modules extend/retract independently
Minimizes connector disturbance
Top and rear strain-relief
Ensures bend-radius control