

FDC-CMH-024
FDC® Unit Connector Housing Accepts (4) 6-in FDC® Connector panels or modules or eight jumper storage modules
General Specifications
Product Number | FDC-CMH-024 |
EAN Code | 4056418193632 |
Product Type | Rack-Mountable Hardware |
Mounting Type | Rack 19-in, Rack 23-in, Wall-Mountable |
Application | Carrier Networks, Central Office, Enterprise Networks |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Housing Type | FDC |
Panel or Module Type | FDC |
Design - Adapter
Housing Color | Beige |
Dimensions
Height | 133 cm |
Ordering Information
Shipping Weight | 6.3 kg |
Units per Delivery | 1/1 |
19- or 23-in rack-mount option or wall-mountable with optional kit
Front and rear door slide latches for easier access
Used as a component of Corning's fiber distribution frame
Flipcard for easier record keeping
Field connectorization or pigtail splicing in conjunction with splice module housings
Larger routing guides for better jumper management
Suitable for loose tube, tight-buffered and ribbon cables
More open design for easier connector access
Frontal projection of 4.25 in (10.8 cm) or flush-mounted with an optional kit
Smoke-tinted front door, removable hinged front and rear doors
Accepts Corning FDC® unit connector panels, jumper storage modules and connector modules