


CTX-S1U
Centrix™ Empty Housings 1U, for up to 3 Centrix cassettes
General Specifications
Product Number | CTX-S1U |
Product Type | Housings |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Dimensions
Height | 44.5 mm (1.75 in) |
Width | 310 mm (12.2 in) |
Depth | 254 mm (10 in) |
Weight | 2.15 kg |
Ordering Information
Shipping Weight | 1.7 kg |
Height Unit | 1 U |
Units per Delivery | 1/1 |
Shipping Height | 55 mm (2.17 in) |
Shipping Width | 530 mm (20.87 in) |
Shipping Depth | 350 mm (13.78 in) |
Enables cable routing in both directions (left and right)
Quick mount feature for Centrix cabinets
300 mm depth for installation in telco cabinets
The Housing accepts 12 cassettes with up to 432 LC, 288 SC or 144 LSH single fibre ports or optical components (Splitter, WDM or Plug & Play™
Mounting brackets for 19" with mounting brackets for 19", 21" and 23 inch cabinets can be ordered optionally