CTX-S2U
Centrix™ Empty Housings 2U, for up to 6 Centrix cassettes
General Specifications
| Product Number | CTX-S2U |
| Product Type | Housings |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Dimensions
| Height | 89 mm (3.5 in) |
| Width | 310 mm (12.2 in) |
| Depth | 254 mm (10 in) |
| Weight | 3.46 kg |
Ordering Information
| Height Unit | 2 U |
| Shipping Weight | 2.5 kg |
| Shipping Height | 100 mm (3.94 in) |
| Shipping Width | 530 mm (20.87 in) |
| Shipping Depth | 350 mm (13.78 in) |
| Units per Delivery | 1/1 |
Enables cable routing in both directions (left and right)
Quick mount feature for Centrix cabinets
300 mm depth for installation in telco cabinets
The Housing accepts 12 cassettes with up to 432 LC, 288 SC or 144 LSH single fibre ports or optical components (Splitter, WDM or Plug & Play™
Mounting brackets for 19" with mounting brackets for 19", 21" and 23 inch cabinets can be ordered optionally