

CX17231243C-C7001B
Centrix™ Stubbed Housing 72 F using (3) 24 SC UPC cassettes, Ribbon Riser indoor, 31 m
General Specifications
Product Number | CX17231243C-C7001B |
Environment | Indoor |
Fiber Category | Single-mode (OS2) |
Access Type | Rear access right |
Cable type stubbed | Ribbon Riser Indoor Cable |
Mounting Type | Rack Mount |
Application | Carrier Networks, Central Office |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Fiber Count | 72 |
Cable entry type | Right-Rear |
Cable Entry Direction | Right-rear bottom, horizontal |
Number of Ports | 72 |
Design - Adapter
Adapter Type | SC UPC |
Mechanical Specifications
Cable Length | 31 m (101.68 ft) |
Connector Specs
Polish | UPC |
Connector Type | SC UPC |
Ordering Information
Height Unit | 1 U |
Units per Delivery | 1/1 |