

CX17231246C-CF001B
Centrix™ Stubbed Housing 72 F using (3) 24 SC APC cassettes, FREEDM® Ribbon Riser, 31 m
General Specifications
Product Number | CX17231246C-CF001B |
Environment | Indoor/Outdoor |
Fiber Category | Single-mode (OS2) |
Access Type | Rear access right |
Cable type stubbed | FREEDM® Ribbon Riser Indoor/Outdoor Cable |
Mounting Type | Rack Mount |
Application | Carrier Networks, Central Office |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Fiber Count | 72 |
Cable entry type | Right-Rear |
Cable Entry Direction | Right-rear bottom, horizontal |
Number of Ports | 72 |
Design - Adapter
Adapter Type | SC APC |
Mechanical Specifications
Cable Length | 31 m (101.68 ft) |
Connector Specs
Polish | APC |
Connector Type | SC APC |
Ordering Information
Height Unit | 1 U |
Units per Delivery | 1/1 |