CX2E416243C-C7001B
Centrix™ Stubbed Housing 144 F using (6) 24 SC UPC cassettes, Ribbon Riser Indoor, 16 m
General Specifications
| Product Number | CX2E416243C-C7001B |
| Product Type | Housings |
| Environment | Indoor |
| Fiber Category | Single-mode (OS2) |
| Access Type | Rear access right |
| Cable type stubbed | Ribbon Riser Indoor Cable |
| Mounting Type | Rack-mount |
| Application | Carrier Networks, Central Office, Fiber to the Premises |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Fiber Count | 144 |
| Cable entry type | Right-Rear |
| Cable Entry Direction | Right-Rear |
| Number of Ports | 144 |
Design - Adapter
| Adapter Type | SC UPC |
Mechanical Specifications
| Cable Length | 16 m (52.48 ft) |
Connector Specs
| Polish | UPC |
Ordering Information
| Height Unit | 2 U |
| Units per Delivery | 1/1 |