CX4U816243C-V7001B
Centrix™ Stubbed Housing 288 F, ALTOS® Ribbon Riser Indoor, SC UPC, 16 m
General Specifications
| Product Number | CX4U816243C-V7001B |
| Product Type | Housings |
| Environment | Indoor |
| Fiber Category | Single-mode (OS2) |
| Access Type | Rear access right |
| Cable type stubbed | SST-UltraRibbon™ Riser Gel-Free |
| Mounting Type | Rack-mount |
| Application | Carrier Networks |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Fiber Count | 288 |
| Cable entry type | Right-Rear |
| Cable Entry Direction | Right-Rear |
| Number of Ports | 288 |
Design - Adapter
| Adapter Type | SC UPC |
Mechanical Specifications
| Cable Length | 16 m (52.48 ft) |
Connector Specs
| Polish | UPC |
| Connector Type | SC |
Ordering Information
| Height Unit | 4 U |
| Units per Delivery | 1/1 |