text.skipToContent text.skipToNavigation

CX4WW3136A9-V7001B

Centrix™ Stubbed Housing  432 F, ALTOS® Ribbon Riser Indoor, LC UPC, 31 m

Contact Distributor for Lead Time
General Specifications
Product Number CX4WW3136A9-V7001B
Product Type Housings
Environment Indoor
Fiber Category Single-mode (OS2)
Access Type Rear access right
Cable type stubbed SST-UltraRibbon™ Riser Gel-Free
Mounting Type Rack-mount 
Application Carrier Networks 
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Design
Fiber Count 432
Cable entry type Right-Rear
Cable Entry Direction Right-Rear
Number of Ports 432
Design - Adapter
Adapter Type LC UPC
Mechanical Specifications
Cable Length 31 m (101.68 ft)
Connector Specs
Polish UPC
Connector Type LC
Ordering Information
Height Unit 4 U
Units per Delivery 1/1