CX4WW3136B3-V7001R
Centrix™ Stubbed Housing 432 F, ALTOS® Ribbon Riser Indoor, LC APC, 31 m stub
General Specifications
Product Number | CX4WW3136B3-V7001R |
Environment | Indoor |
Fiber Category | Single-mode (OS2) |
Mounting Type | Rack Mount |
Application | Carrier Networks |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Fiber Count | 432 |
Connector Specs
Polish | APC |
Ordering Information
Height Unit | 4 U |
Units per Delivery | 1/1 |