CX4WWC236A9-VF001B
Centrix™ Stubbed Housing 432 F, FREEDM® Loose Tube Ribbon Indoor/Outdoor, LC UPC, 122 m stub
General Specifications
Product Number | CX4WWC236A9-VF001B |
Environment | Indoor/Outdoor |
Fiber Category | Single-mode (OS2) |
Mounting Type | Rack Mount |
Application | Carrier Networks |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Fiber Count | 432 |
Connector Specs
Polish | UPC |
Ordering Information
Height Unit | 4 U |
Units per Delivery | 1/1 |