![](https://test-portal.corning.com/cornservice/sessionRefresh.png)
![864 F, FREEDM® SST-Ultra Ribbon Riser, LC-UPC, 2x4U Housings, Rear Access, 61 m](https://www.corning.com/catalog/coc/products/c/centrix-stubbed-4u-housing/images/centrix-stubbed-4u-housing_A.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
CX8CE6136A9-VF001B
Centrix™ Stubbed Housing 864 F, FREEDM® SST-Ultra Ribbon Riser, LC-UPC, 2x4U Housings, Rear Access, 61 m
General Specifications
Product Number | CX8CE6136A9-VF001B |
Environment | Indoor/Outdoor |
Fiber Category | Single-mode (OS2) |
Mounting Type | Rack Mount |
Application | Carrier Networks |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Fiber Count | 864 |
Connector Specs
Polish | UPC |
Ordering Information
Height Unit | 8 U |
Units per Delivery | 1/1 |