Centrix™ XL MTP Modules
The Centrix™ XL System is a high-density fiber management system that provides a balance of industry-leading density with innovative jumper routing. The XL system can be deployed in multiple applications including: central office, headend, FTTx, FTTCS and data center. Centrix XL System supports up to 6,912 LC or 4,320 SC connector ports per standard 7-ft frame/2200 mm. The frame design provides optimized routing paths for jumpers, reducing the risk of pileup or entanglement. A single jumper length for an in-frame, cross-connect network design reduces jumper inventory.
The Centrix XL System is available with both rear or front cable access. Front cable access allows back-to-back frame configurations or mounting against a wall. Both frame configurations save space through increased port density.
Products
| Product Number | Product Name | |
|---|---|---|
| CTXL246C-89IRRR | Centrix™ XL MTP Modules, 24 Fiber, SC APC, (OS2), W/3 MPO, Rear Access | |
| CTXL366C-89BRBR | Centrix™ XL MTP Modules, 36 Fiber, SC APC, (OS2), W/3 MPO, Rear Access | |
| CTXL36B3-89HRRR | Centrix™ XL MTP Modules, 36 Fiber, LC APC, (OS2), W/3 MPO, Rear Access | |
| CTXL48A9-89DRBR | Centrix™ XL MTP Modules, 48 Fiber, LC UPC, (OS2), W/8 MPO, Rear Access |