CLSSC-01U
Classic Closet Connector Housing one rack unit, holds two CCH connector panels
General Specifications
| Product Number | CLSSC-01U |
| Product Type | Housings |
| Mounting Type | Rack-mount |
| Application | Data Center, Enterprise Networks |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Approvals and Listings | Meets ANSI/TIA/EIA-568A and 606 |
Design
| Lockable | Yes |
| Housing Type | CCH |
| Number of Panels per Housing | 2 |
| Panel or Module Type | CCH |
| Splice Tray Options | No splice tray option |
| Fiber Capacity | 48 |
| Lock Position | Front |
Design - Adapter
| Housing Color | Black |
Dimensions
| Height | 4.4 cm |
| Width | 43 cm |
| Depth | 30.5 cm |
Ordering Information
| Height Unit | 1 U |
| Package Contents | Classic CCH Housing 1U; Installation guide; 2 blank panels; Installation Kit; UCC Kit; #12-24 and #10-32 mounting screws, Cage Nut Mounting Kit |
| Shipping Weight | 8.7 kg |
| Units per Delivery | 1/1 |
Durable, polycarbonate-tinted front door for viewing jumpers
Ideal for pigtail splicing
Field-installed lock kit
Security
Quality tested
Meets ANSI/TIA/EIA-568A and 606
Mounting provisions for buffer tube fan-out kits
Ideal for field connectorization
Housings have sliding tray (01U and 02U) or open top at front (03U and 04U)
Ease of access