CCH-01U-FL
Closet Connector Housing (CCH) One rack unit, holds two CCH connector panels, White
General Specifications
| Product Number | CCH-01U-FL |
| Product Type | Housings |
| Environment | Indoor |
| Access Type | Front and rear access slidable |
| Mounting Type | Rack-mount, Cabinet-mount |
| Application | Carrier Networks, Data Center, Enterprise Networks |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Approvals and Listings | Meets ANSI/TIA/EIA-568A and 606, Tested in accordance with Telecordia GR-63-CORE, UL1863 - Communication Circuit Accessories |
| UL-Listed | United States and Canadian safety standards |
Design
| Lockable | Yes |
| Number of Modules | 2 |
| Number of Panels/Cassettes per Housing | 2 |
| Housing Type | CCH |
| Housing Color | White |
| Panel or Cassette Type | CCH |
| Panel or Module Type | CCH |
| Splice Tray Options | CCH Pigtailed Splice Cassette (CCH-CS) |
| Fiber Capacity | 48 |
| Lock Position | Front or rear |
Dimensions
| Height | 47.11 mm (1.85 in) |
| Width | 483 mm (19.02 in) |
| Depth | 433 mm (17.05 in) |
Ordering Information
| Height Unit | 1 U |
| Package Contents | Closet Connector Housing 1U, 2 blank panels, Installation kit with mouting screws, Internal and external strain relief brackets, Label Cards |
| Shipping Weight | 4.98 kg |
| Shipping Height | 124 mm (4.88 in) |
| Shipping Width | 530 mm (20.87 in) |
| Shipping Depth | 511 mm (20.12 in) |
| Units per Delivery | 1/1 |
Durable, polycarbonate-tinted front door for viewing jumpers
Ideal for pigtail splicing
Removable, translucent top covers (1U, 2U, 3U), rear cover (4U)
Visibility and ease of access for installation, testing, and troubleshooting
Internal and external strain-relief options
Flexibility for installation and moves, adds, and changes (MACs)
Accepts panels, modules, and cassettes
Variety of field-termination options
Adaptable to use as a modular splice housing
Splices are stored and protected in same footprint