CCS-01U
Closet Connector and Splice Housing (CCS) Holds 2 CCH connector panels, 2 2R/2S or 1 4R/4S splice trays
General Specifications
| Product Number | CCS-01U |
| Product Type | Housings |
| Mounting Type | Rack-mount |
| Application | Enterprise Networks |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Lockable | Yes |
| Housing Type | CCS |
| Number of Panels per Housing | 2 |
| Panel or Module Type | CCH |
| Splice Tray Options | Up to 2 category 2R, 2S or 2M, 1 category 4R, 4S or 4M |
| Fiber Capacity | 48 |
| Lock Position | Front or rear |
Design - Adapter
| Housing Color | Black |
Dimensions
| Height | 44 mm (1.73 in) |
| Depth | 305 mm (12.01 in) |
Ordering Information
| Height Unit | 1 U |
| Package Contents | Housing (fits 19-in rack); installation guide; 2 blank panels; 2 mounting ears for 23-in rack; 8 #10-32 x 0.5-in mounting screws, for 23-in mounting ears; 4 #10-32 x 0.5-in mounting screws; 4 #12-24 x 0.50-in threaded mounting screws; twelve 1/8 x 4-in tie wrap, white; 2 central member strain-relief clamp kits; eight-position splice holder with adhesive; FBR organizer holder for 2 step-slot organizers, with adhesvie; 2 step slot fiber organizers for RTV splices |
| Shipping Weight | 1.7 kg |
| Units per Delivery | 1/1 |
Durable, polycarbonate-tinted front door for viewing jumpers
Ideal for pigtail splicing
Supports single-mode and multimode applications
Suitable for loose tube, tight-buffered and ribbon cables
Offers flexibility for mounting in equipment racks or cabinets
Multiple cable entry and jumper exit locations
Accommodates splice trays for fusion and mechanical splices
Individual splice tray access