CSH-03U-F
Closet Splice Housing (CSH) 3 rack units, holds (7) 0.4-in splice trays
Especificaciones generales
| Número del producto | CSH-03U-F |
| Product Type | Housings |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Lockable | Yes |
| Housing Type | Closet Splice Housing (CSH) |
| Splice Tray Options | Up to 7 category 4R, 4S or 4A |
| Lock Position | Front or rear |
Design - Adapter
| Housing Color | Black |
Connector Specs
| Housing Color | Black |
Dimensions
| Height | 133 mm (5.24 in) |
| Depth | 305 mm (12.01 in) |
Ordering Information
| Package Contents | Housing with 19-in mounting ears; splice tray stacker with 24-in hook-and-loop strap; flip card label; installation guide; label, unit ID; 12 tie wraps, 1/8 x 4, white; spiral wrap, 3 ft; set of 19-in flush-mount ears; set of 23-in mounting ears; 8 mounting screws, #10-32; 4 mounting screws, #12-24; 4 mounting screws, M6; 2 Universal Cable Clamp (UCC) Kits, with 5 cable inserts; bracket for mounting UCC clamp; 2 central member strain-relief clamp kits; 2 sandpapers, 80 grit, 1-in wide and 2 nylon wing nuts, #6-32 |
| Shipping Weight | 2.7 kg |
| Height Unit | 3 U |
| Units per Delivery | 1/1 |
Universal cable clamp
Cable strain-relief
Open-side design
Easy fiber egress
Projection- or flush-mountable
Various installation options
Multiple grommeted cable entry ports
Installation options and protection