EDGE™ Housing, FX
EDGE™ FX housings are available in 1U, 2U, and 4U sizes that mount in 19-in racks or cabinets as well as two other housings that can mount in the floor. Combine these housings with the EDGE modules, panels, trunks, harnesses and jumpers to experience an industry-leading solution. The reduced depth of the rack-mount housings allow for the back-to-back installation in 4-post racks or cabinets as well as third-party floor boxes.
Panels per Housing
16
Fiber Density per Unit
192
Module Type
EDGE
Height Unit
2U
Productos
| Número del producto | Nombre del producto | |
|---|---|---|
| EDGE-02U-FP | EDGE™ Solutions Housing, Fixed, 2 rack units, holds 16 EDGE Solutions Modules or Panels |