text.skipToContent text.skipToNavigation

EDGE™ Housing, FX

EDGE™ FX housings are available in 1U, 2U, and 4U sizes that mount in 19-in racks or cabinets as well as two other housings that can mount in the floor. Combine these housings with the EDGE modules, panels, trunks, harnesses and jumpers to experience an industry-leading solution. The reduced depth of the rack-mount housings allow for the back-to-back installation in 4-post racks or cabinets as well as third-party floor boxes.

Panels per Housing 32
Fiber Density per Unit 384
Module Type EDGE

Products

Product Number Product Name
EDGE-04U-FP EDGE™ Solutions Housing, Fixed, 4 rack units, holds 32 EDGE Solutions Modules or Panels
EDGE-FZB-04U EDGE™ Solutions Housing, fixed, fiber zone box, four rack units, holds 32 EDGE modules or panels