RXD-SKRT-KIT
EDGE™ RC Enclosures Extension Skirt Kit for RXD-OPE
General Specifications
| Product Number | RXD-SKRT-KIT |
| Product Type | Housings |
| Access Type | Front access |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Housing Material | Metal |
| Housing Type | EDGE™ HD |
| Color | White |
Dimensions
| Height | 458 mm (18.03 in) |
| Width | 447 mm (17.6 in) |
| Depth | 396 mm (15.59 in) |
| Weight | 5.49 kg |
Shipping Dimensions
| Width | 505 mm (19.88 in) |
Ordering Information
| Shipping Weight | 8.16 kg |
| Shipping Height | 552.5 mm (21.75 in) |
| Shipping Width | 549 mm (21.61 in) |
| Shipping Depth | 533.4 mm (21 in) |
| Units per Delivery | 1/1 |
MTP Based Interconnect Capacity of 3456 Fibers
Removable top and bottom cover plates and splice tray holder bracket provide enhanced accessibility
Easy access to the top of the enclosure with laced fabric cable entry area
Cable assembly installation with fast and simple cable retention clips. No cable entry kits required
Patch Trays are optimized for use with the Rapid Connect Assemblies
Simplified installation processes for enhanced time savings
Locking option for additional security