EDGE-SMH-SLK
EDGE Single Module Housing Slack Storage and Splicing Accessory
General Specifications
Product Number | EDGE-SMH-SLK |
Application | Data Center, Data Center LAN/SAN |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Housing Type (Wall-mountable Specific) | EDGE™ |
Design - Adapter
Housing Color | Black |
Dimensions
Height | 3429 mm (135 in) |
Depth | 1707 mm (67.2 in) |
Ordering Information
Package Contents | EDGE Single Module Housings Slack Storage Accessory, 12F Splice Holder, Spiral Wrap, Tie-Wraps |
Shipping Weight | 1.2 kg |
Units per Delivery | 1/1 |