text.skipToContent text.skipToNavigation

EDGE8-01U-EMOD

EDGE8® Housing, FX  Mounting Bracket accommodates up to 12 EDGE8 modules and/or panels within a 1U space

Contact Distributor for Lead Time

General Specifications
Product Number EDGE8-01U-EMOD
Product Type Housings
Application Data Center 
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Design
Number of Modules 12
Fiber Density per Unit 96
Number of Panels per Housing 12
Panel or Cassette Type EDGE8
Panel or Module Type EDGE8
Fiber Capacity 96
Design - Adapter
Housing Color Black
Dimensions
Height 445 mm (17.52 in)
Width 432 mm (17.01 in)
Depth 107 mm (4.21 in)
Ordering Information
Package Contents EDGE8™ Fixed 1U module bracket
Shipping Weight 1.2 kg
Height Unit 1 U
Units per Delivery 1/1
Shipping Height 138 mm (5.43 in)
Shipping Width 534 mm (21.02 in)
Shipping Depth 201 mm (7.91 in)
Universal wired components
Enable moves, adds and changes without polarity concerns; provide a simple migration path between 2-fibre and parallel optic applications