


ECM8-05E6-QE8B-010F
EDGE8® Port Breakout Module 8F, LC Duplex to 10 ft Plenum Interconnect MTP® (non-pinned), 50 µm multimode (OM4), Type B, Universal Polarity
General Specifications
Product Number | ECM8-05E6-QE8B-010F |
EAN Code | 4056418139463 |
Product Type | Panels |
Cable Type | Interconnect |
Application | Data Center LAN/SAN |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Adapter Color Front | Aqua |
Adapter Type Front | Shuttered LC |
Housing Type | Panels |
Panel or Module Type | EDGE8® |
Number of Adapters | 4 |
Cable Design
Polarity | Universal, TIA-568 Type-B |
Optical Specification - Hardware
Module Insertion Loss, Max | 0.35 dB |
Specifications - Connector A
Connector Type | LC Uniboot |
Ferrule Material | Composite |
Specifications - Connector B
Connector Type | MTP® (non-pinned) |
Ferrule Material | Ceramic |
Dimensions
Weight | 0.45 kg |
Ordering Information
Package Contents | Port Breakout Modules packaged in individual plastic bags |
Units per Delivery | 1/1 |
VFL-compatible shuttered LC adapters
Creates one-hand operation and decreases time needed to test and troubleshoot a link
Rear-loading capability
Decreases the time to prepare and install modules into fiber housings
High density
Module enables 576 fibers in a 4U housing and 144 fibers in a 1U
Low insertion loss performance
Improved performance specs allow for more mated pairs and/or longer link distances
Corning® CleanAdvantage™ technology and optimized dust cap
Eliminates the need for scoping and cleaning prior to initial field connection