![](https://test-portal.corning.com/cornservice/sessionRefresh.png)
![1 rack unit, holds up to 12 EDGE8 modules or panels](https://www.corning.com/catalog/coc/products/e/edge8-housing/EDGE8-01U/images/EDGE8-01U_A.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
![1 rack unit, holds up to 12 EDGE8 modules or panels](https://www.corning.com/catalog/coc/products/e/edge8-housing/EDGE8-01U/images/EDGE8-01U_B.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
EDGE8-01U
EDGE8® Housings 1 rack unit, holds up to 12 EDGE8 modules or panels
You might also be interested in
General Specifications
Product Number | EDGE8-01U |
EAN Code | 4056418139715 |
Product Type | Fiber Optic Hardware |
Mounting Type | Rack 19-in |
Application | Data Center |
Brand | EDGE8® |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Number of Modules | 12 |
Housing Type | EDGE™ |
Number of Panels per Housing | 12 |
Panel or Cassette Type | EDGE8® |
Panel or Module Type | EDGE8® |
Fiber Capacity | 96 |
Design - Adapter
Housing Color | Silver |
Connector Specs
Housing Color | Silver |
Dimensions
Height | 44 mm (1.73 in) |
Depth | 561 mm (22.09 in) |
Ordering Information
Package Contents | EDGE8™ Housing 1U; Quick Start Guide, #12-24 and #10-32 mounting screws, Cage Nut Mounting Kit, Velcro Strap, Fiber Optic Warning Label |
Shipping Weight | 6.8 kg |
Height Unit | 1 U |
Units per Delivery | 1/1 |
Trunk Capacity | 12 (size 1 or 2) |
Shipping Height | 191 mm (7.52 in) |
Shipping Width | 584 mm (22.99 in) |
Shipping Depth | 673 mm (26.5 in) |
Smaller footprint design with Base-8 components in housings
Greater flexibility with six open slots per tray, for easy deployment of EDGE8® modules and panels
Key identifiers
EDGE8® printed on housing for easy identification as a Base-8 component
Sliding drawer-style hardware with integrated cable routing guides and port identification
Optimized finger access to connectors combined with industry leading port density
Integrated strain-relief plate can rotate 90º
Allows for rear cable entry direction, as well as the traditional side cable entry
Removable top covers on the 1U and 2U housings
Provides easier access to modules and panels
Quick mounting system
Enables one-person installation and depth adjustment of the housing in the rack