text.skipToContent text.skipToNavigation

EDGE8-SMH

EDGE8® Single Module  Housing

Typically ships in 21 day(s) Actual lead time confirmed upon receipt of order.
General Specifications
Product Number EDGE8-SMH
Product Type Modules
Access Type Front access
Mounting Type Wall-Mountable,  Floor-mount 
Application Data Center,  Enterprise Networks 
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Design
Lockable No
Number of Modules 1
Housing Type EDGE8
Number of Panels per Housing 1
Panel or Module Type EDGE8
Fiber Capacity 8
Design - Adapter
Housing Color Black
Adapter Type ST® compatible Simplex
Dimensions
Height 25 mm (0.98 in)
Depth 1524 mm (60 in)
Weight 1 kg
Ordering Information
Package Contents EDGE8 single module housing and SRP
Shipping Weight 1 kg
Shipping Height 274 mm (10.79 in)
Shipping Width 152 mm (5.98 in)
Shipping Depth 102 mm (4.02 in)
Units per Delivery 1/1