

EDGE-01U-FL
EDGE™ Housing 1 Rack Unit, White
You might also be interested in
General Specifications
Product Number | EDGE-01U-FL |
EAN Code | 4059496935491 |
Product Type | Fiber Optic Hardware |
Environment | Indoor |
Access Type | Front and rear access slidable |
Lockable | Yes, rear side |
Mounting Type | Rack Mount, Cabinet-mount |
Application | Data Center, Data Center LAN/SAN, Enterprise Networks |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Fiber Count | 96 |
Number of Modules | 8 |
Cable Entry Direction | Rear |
Housing Type | EDGE™ |
Number of Panels per Housing | 8 |
Color | White |
Fiber Capacity | 96 |
Dimensions
Height | 44 mm (1.73 in) |
Width | 432 mm (17.01 in) |
Depth | 561 mm (22.09 in) |
Ordering Information
Height Unit | 1 U |
Shipping Height | 171 mm (6.73 in) |
Shipping Width | 565 mm (22.24 in) |
Shipping Depth | 657 mm (25.87 in) |