EDGE-02U
EDGE™ Housing 2 rack unit, Gray, holds up to 24 EDGE modules or panels
You might also be interested in
General Specifications
| Product Number | EDGE-02U |
| Product Type | Housings |
| Access Type | Front and rear access slidable |
| Mounting Type | Rack-mount, Cabinet-mount |
| Application | Data Center, Enterprise Networks |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Lockable | Yes |
| Number of Modules | 24 |
| Cable entry type | Side brush entry |
| Number of Panels/Cassettes per Housing | 24 |
| Cable Entry Direction | Rear |
| Housing Type | EDGE™ |
| Color | Silver |
| Panel or Cassette Type | EDGE™ |
| Panel or Module Type | EDGE™ |
| Fiber Capacity | 288 |
| Lock Position | Rear |
Design - Adapter
| Housing Color | Silver |
Dimensions
| Height | 88 mm (3.46 in) |
| Width | 432 mm (17.01 in) |
| Depth | 561 mm (22.09 in) |
| Weight | 8.6 kg |
Ordering Information
| Module Capacity | 24 |
| Height Unit | 2 U |
| Trunk Capacity | 24 (size 1 or 2, double stack cradle) |
| Package Contents | EDGE™ Housing 2U; Quick Start Guide, #12-24 and #10-32 mounting screws, Cage Nut Mounting Kit, Velcro Strap, Fiber Optic Warning Label |
| Shipping Weight | 10.9 kg |
| Shipping Height | 216 mm (8.5 in) |
| Shipping Width | 565 mm (22.24 in) |
| Shipping Depth | 660 mm (25.98 in) |
| Units per Delivery | 1/1 |