EC248P12-59-3RJ2R0
Eclipse® Hardware Splice and Pigtail Housing 2 RU, 48 F, SM, SC UPC, with ribbon pigtail and splice tray
General Specifications
| Product Number | EC248P12-59-3RJ2R0 |
| Product Type | Housings |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Approvals and Listings | RDUP (RUS) Listed |
Design
| Fiber Count | 48 |
| Adapter Type Front | SC Duplex |
| Connector Configuration | SC |
| Housing Type | Eclipse |
| Panel or Module Type | Eclipse Hardware |
Cable Design
| Fiber Count | 48 |
Design - Adapter
| Housing Color | Black |
Connector Specs
| Polish | UPC |
Specifications - Connector A
| Polish | UPC |
Dimensions
| Height | 89 cm |
| Width | 43.9 cm |
| Depth | 302 cm |
Ordering Information
| Units per Delivery | 1/1 |
Open-side design
Easy fiber egress
Multiple grommeted cable entry ports
Installation options and protection
Factory-quality termination
Superior performance
Custom configurations available
Meet specific customer needs
RDUP (RUS) Listed