

ECL-W3P
Eclipse® Wall-Mountable Housings 3 panel units; 36 F max.
General Specifications
Product Number | ECL-W3P |
Product Type | Housings |
Mounting Type | Wall-Mountable |
Application | Carrier Networks |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Maximum number of fibers | 36 |
Housing Type | Eclipse |
Number of Panels per Housing | 3 |
Panel or Module Type | Eclipse Hardware |
Dimensions
Height | 33 cm |
Width | 30.5 cm |
Depth | 108 cm |
Ordering Information
Shipping Weight | 3.2 kg |