

CML12M12-6C-1RJ000
Enhanced Management Frame (EMF) Modules with Adapters and Pigtails Pigtailed Left-Hand Module, 12 F, Single-mode (OS2), SC APC connectors, ribbon pigtails, 1 m
General Specifications
Product Number | CML12M12-6C-1RJ000 |
Product Type | Panels and Modules |
Application | Carrier Networks, Central Office |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Fiber Count | 12 |
Adapter Type Front | SC |
Connector Configuration | SC |
Housing Type | EMF |
Panel or Module Type | EMF |
Cable Design
Fiber Count | 12 |
Design - Adapter
Adapter Type | SC |
Connector Specs
Polish | APC |
Specifications - Connector A
Polish | APC |
Dimensions
Height | 2240 cm |
Width | 21.92 mm (0.86 in) |
Depth | 2984 cm |
Ordering Information
Units per Delivery | 1/1 |
Individual 12-fiber modules
Maximize scalability and modularity
Modules extend/retract independently
Minimizes connector disturbance
Transparent Module
Easy Internal Inspection
Module Handle Folds Down
Enhanced Connector Access