

CML24M24-A9-1RJ000
Enhanced Management Frame (EMF) Modules with Adapters and Pigtails Pigtailed Left-Hand Module, 24 F, Single-mode (OS2), LC UPC connectors, ribbon pigtails, 1 m
General Specifications
Product Number | CML24M24-A9-1RJ000 |
Product Type | Modules |
Fiber Category | Single-mode (OS2) |
Application | Carrier Networks, Central Office |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Fiber Count | 24 |
Adapter Color Front | Blue |
Adapter Type Front | LC |
Connector Configuration | LC |
Housing Type | EMF |
Panel or Module Type | EMF |
Number of Adapters | 12 |
Cable Design
Fiber Count | 24 |
Design - Adapter
Adapter Type | LC |
Connector Specs
Polish | UPC |
Specifications - Connector A
Connector Type | LC duplex |
Polish | UPC |
Dimensions
Height | 224 mm (8.82 in) |
Width | 219.2 mm (8.63 in) |
Depth | 299 mm (11.77 in) |
Ordering Information
Units per Delivery | 1/1 |
Individual 24-fiber modules
Maximize scalability and modularity
Modules extend/retract independently
Minimizes connector disturbance
Transparent Module
Easy Internal Inspection
Module Handle Folds Down
Enhanced Connector Access