EDC-02P-NH
Environmental Distribution Center (EDC) Holds 2 CCH connector panels, No Holes
General Specifications
| Product Number | EDC-02P-NH |
| Product Type | Distribution |
| Mounting Type | Pole-mount, Rack-mount, Wall-Mountable |
| Application | Carrier Networks, Customer premises environments, Enterprise Networks |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Approvals and Listings | CSA File No. 42186: Type 4, 4X, 12, and 13, Enclosure flammability rating per UL 508A, IEC 60529, IP66 meets NEMA type 3RX requirements, UL 508A, File No. E61997: Type 4, 4X, 12, and 13 NEMA/EEMAC Type 4, 4X, 12, and 13 |
Design
| Housing Type | EDC |
| Number of Panels per Housing | 2 |
| Panel or Module Type | CCH |
| Splice Tray Options | Up to 2 category 2R or 1 category 4R splice trays |
| Fiber Capacity | 48 |
Design - Adapter
| Housing Color | Gray |
Connector Specs
| Housing Color | Gray |
Dimensions
| Height | 318 mm (12.52 in) |
| Width | 267 mm (10.51 in) |
| Depth | 159 mm (6.26 in) |
| Weight | 4.5 kg |
Ordering Information
| Package Contents | Housing with installation guide; 2 blank panels; unit ID label; 6 #8-32 x 0.50-in SS; 6 #8-32 SS nuts; 6 #8 split locker washer, SS; 6 M6 flat washers, SS; central member strain-relief clamp kit; (40) 0.140-in tie wraps; sheath retention hardware kit; quick release latch kit |
| Shipping Weight | 4.5 kg |
| Units per Delivery | 1/1 |
Modularity
Making installation and moves, adds and changes simpler and less risky
Simplified ordering and designing
3 to 4 part numbers are reduced to only one
Panel and Module compatible
Variety of preterminated and direct termination capabilities
Easy to order and design
Less time selecting correct splice trays and choosing correct splice tray to use,
less time spent putting together the correct BOM and finding out what is needed
NEMA 4X or IEC IP66 rated
Protection and durability from the elements
Lockable door(s)
System security
Indoor and outdoor use
Versatility in a variety of applications
Unit is easy to punch, drill or saw, mounting kit available
Fast and easy installation